



5 Channel Cable Protector - Standard Grade
XCP5SLOT36
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
Number of Channels
5
- 3
- 5
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776194722 |
Dimensions
Product Height US | 2.0 in | ||
Product Length US | 36.0 in | ||
Product Width US | 17.25 in |
Resources
Installation Instructions
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P630234 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables