
4AT Recessed Unwired Poke-Thru Stem Assembly
4STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 4'' Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. 2-gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for retrofit and new construction, Evolution Series 4'' Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection.
- Recessed Devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Unique Cover Design: The cover opens a full 180 degrees with sliding doors to keep wires, connections and people safe.
- 6 Finishes: Evolution Series Poke-Thru Devices are available in six finishes to seamlessly match your environment.
- Open System for Expanded Compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- Plug Load Control up to 30 Feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
- 2 Hour Fire Rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
- 2-gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Features | Recessed | ||
Number of Knockouts | 10 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564090915 |
Dimensions
Product Height US | 18.562 in | ||
Product Width US | 4.75 in | ||
Product Weight US | 5.125 lb | ||
Core Hole Size | 4 in | ||
Cubic Capacity | 24.5 in³ | ||
Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | 1 1/2 in trade size conduit for data | ||
Fire Rating | 2 hr | ||
Floor Type | Concrete | ||
Is Pre-Wired | No |
Resources
CAD Drawings
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1125CHA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.