text.skipToContent text.skipToNavigation

500/700 Wiremold Bender

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For making smooth, accurate bends, saddles and offsets in Wiremold 500 and 700 Series Raceways. Two0piece handle fits in tool box.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For making smooth, accurate bends, saddles and offsets in Wiremold 500 and 700 Series Raceways. Two0piece handle fits in tool box.

Specifications

General Info
Color Silver
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776081848
Dimensions
Product Weight US 6.0 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;