

Wiremold 500 Series Small Raceway, Ivory
V500
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series raceway is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish..
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rugged steel raceway. Provides superior strength for any dry location installation.
- Low-profile, unobtrusive appearance. Blends with any decor or setting. Excellent for low-voltage wiring.
- Base and cover are a preassembled one-piece unit. Facilitates easy installation and provides excellent security. ScuffCoat finish. Tough, durable, scratch-resistant finish which can be overpainted with latex paint.
- Surface mounting. Eliminates disturbing the building structure or wall finish to make renovations easy.
- Full line of fittings. Provides unlimited wiring solutions and interconnection between raceway systems.
- More choice of colors. 700 Series Raceway and Fittings are available in ivory and white.
- Fittings have removable covers. Allows easy access to wiring for changes and additions. Raceway cutters with replaceable blades. Cuts raceway cleanly, reduces labor, and installation time.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series | ||
Type | Raceway | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
UPC Number | 786776070125 |
Dimensions
Product Depth US | 0.5 in | ||
Product Height US | 0.88 in | ||
Product Volume US | 52.86 cu in | ||
Product Width US | 120.13 in | ||
Product Weight US | 0.299 lb |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
2-Gang Device Box - G2048-2
pdf
500 & 700 Series Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway - V500, V700
pdf
500 & 700 Series Small Raceway 1-Gang Device Box - V5747
pdf
500 & 700 Series Small Raceway 2-Gang Deep Switch and Receptacle Box - V5744S-2
pdf
500 & 700 Series Small Raceway 2-Gang Extra Deep Box - V5744-2
pdf
500 & 700 Series Small Raceway 2-Gang Switch & Receptacle Box - V5748-2
pdf
500 & 700 Series Small Raceway 2A Multimedia Surface Mount Boxes
pdf
500 & 700 Series Small Raceway 3-Gang Flush Extension Adapter - V5751-3
pdf
500 & 700 Series Small Raceway 3-Gang Shallow Switch & Receptacle Box - V5748-3
pdf
500 & 700 Series Small Raceway 5700 1/2" EMT Connector - 5791
pdf
500 & 700 Series Small Raceway Adapters - V5719, V5786
pdf
500 & 700 Series Small Raceway Bender Operation - 600B
pdf
500 & 700 Series Small Raceway Blank Extension Box - V5760
pdf
500 & 700 Series Small Raceway Conduit Adapter Fittings
pdf
500 & 700 Series Small Raceway Connecting 2-Gang Device Box Base Plate to Raceway
pdf
500 & 700 Series Small Raceway Connector Fittings
pdf
500 & 700 Series Small Raceway Connectors - 5785, 5790B
pdf
500 & 700 Series Small Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway Deep Switch & Receptacle Box - V5744S
pdf
500 & 700 Series Small Raceway Device Box
pdf
500 & 700 Series Small Raceway Device Box - B1, BWH1
pdf
500 & 700 Series Small Raceway Device Box - B5
pdf
500 & 700 Series Small Raceway Device Box - G2048
pdf
500 & 700 Series Small Raceway Device Box - V2048
pdf
500 & 700 Series Small Raceway Device Box - V5741
pdf
500 & 700 Series Small Raceway Device Box - V5748
pdf
500 & 700 Series Small Raceway Device Box Brackets
pdf
500 & 700 Series Small Raceway Device Boxes
pdf
500 & 700 Series Small Raceway Device Boxes - B1, BWH1
pdf
500 & 700 Series Small Raceway Extension Adapter - 5751AWH
pdf
500 & 700 Series Small Raceway Extension Adapter - V5751A
pdf
500 & 700 Series Small Raceway Extension Box - V5737A
pdf
500 & 700 Series Small Raceway Extension Box - V5739A
pdf
500 & 700 Series Small Raceway Extra Deep Switch and Receptacle Box - V5744
pdf
500 & 700 Series Small Raceway Fan Box - V5738AF
pdf
500 & 700 Series Small Raceway Fittings - 5783, 5784, 5785 & 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5785, 5709GC, 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5790GC, 5709, V5700F
pdf
500 & 700 Series Small Raceway Fixture Box - V5738
pdf
500 & 700 Series Small Raceway Fixture Box - V5738A
pdf
500 & 700 Series Small Raceway Fixture Box Base - V5739
pdf
500 & 700 Series Small Raceway Flexible Section - V5700F
pdf
500 & 700 Series Small Raceway Flush Type 2-Gang Extension Adapter - V5751-2
pdf
500 & 700 Series Small Raceway Flush-Type Extension Adapter - V5751
pdf
500 & 700 Series Small Raceway Internal Pull Elbow & Flexible Section - V5717A, V5700F
pdf
500 & 700 Series Small Raceway Mounting, Seam Clips & Trim
pdf
500 & 700 Series Small Raceway Multi-Gang Box
pdf
500 & 700 Series Small Raceway Shallow Switch & Receptacle 2-Gang Box - V5747-2
pdf
500 & 700 Series Small Raceway Switch & Receptacle 2-Gang Device Box - V2048-2
pdf
500 & 700 Series Small Raceway Transition Fittings
pdf
500 & 700 Series Small Raceway Utility Box - V57242
pdf
500 & 700 Series Small Raceway Utility Box - V5734A
pdf
500 & 700 Small Raceway Combination Switch & Receptacle Box - V5745
pdf
500 & 700 Small Raceway Laser Level & Cutting Guide
pdf
500 & 700 Small Raceway Shallow Switch & Receptacle Box - V5748S
pdf
Metal Raceway Device Boxes
pdf
Round Blank Extension Box - V5734
pdf
View More
Instruction Sheet
500 & 700 Series Small Raceway - 5736, 5733, 5719, 5786
pdf
500 & 700 Series Small Raceway Distribution Box - V5735
pdf
500 & 700 Series Small Raceway Duplex Grounding Receptacle Device Box - V57243G
pdf
500 &700 Series Small Raceway Shallow Device Box - V5747-3
pdf
Single-Pole Switch & Box - V57240
pdf
View More
Brochure
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFSB4 | Wiremold
The new Evolution Series Wall Boxes bring power, communications and A/V where you need it most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748 | Wiremold
Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting in Ivory