
Wiremold ALA4800 Series Dual Compartment Raceway Base
ALA4800B-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold ALA4800 Aluminum Raceway System meets the demands of commercial spaces, providing a handsome and effective method of consolidating power and communications cabling. In laboratories, healthcare facilities and upscale office locations, the two channel, two cover aluminum raceway directs power and communication cabling services where required and provides access to one channel at a time.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | ALA4800 Series | ||
Type | Raceway Base | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
UPC Number | 786776189667 |
Dimensions
Product Depth US | 2.13 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 1533.6 cu in | ||
Product Width US | 120.0 in | ||
Product Weight US | 1.18 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 2 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C310 | Wiremold
Wiremold CordMate III High-Capacity Cord Cover Kit, C310
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C210 | Wiremold
Wiremold C210 Cord Mate II Kit- Cable Concealer On Wall Cord Cover Raceway in Black, C210