
Manual Control Switch 2-Pole 60A 600V in NEMA 3R Enclosure. Slotted opening on enclosures allows for lock-out, tag-out functionality.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High horsepower rating, up to 3HP for heavy-duty applications
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Compact design provides ease of installation
- Box lug terminals. Single piece moveable and stationary contact arms with oversized silver cadmium buttons provides excellent continuity and long life
- Made in USA
- Wire pockets and thick wall arc barriers. Cold-rolled steel NEMA 3R enclosure with polyester urethane finish conforms to OSHA lockout requirements
- Type 3R enclosure has 2-1/2 inch, 3/4 inch, and 1 inch concentric knockouts on bottom
- Accepts #4 AWG
- cULus listed
Specifications
General Info
Color | Gray | ||
Type | Manual Controller | ||
Finish | Matte | ||
Application Sector | Commercial, Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | Toggle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL Listed | ||
UPC Number | 785007078619 |
Dimensions
Product Depth US | 1.66 in | ||
Product Height US | 3.75 in | ||
Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 31169 | ||
cULus Listed | Yes |
Technical Information
Amperage | 60 A | ||
Connection Location | Back and Side | ||
Maximum Horsepower Rating | 3 HP @ 120 VAC | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Screw Terminals | ||
Wiring Location | Bottom | ||
Enclosure Type | NEMA 3R | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 60 A @ 600 VAC | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Horsepower Rating | 3 HP @ 120 VAC | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS30RSAX | Pass and Seymour
Replacement Switch with Auxiliary Contact, 30As