





radiant® Easy 3-Way Dimmer Kit, White
WNREZK50WH
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
This kit uses a wireless dimmer to easily add control of a light or fixture from a second location, even in rooms or locations currently without 3-way wiring. Simply replace the existing switch or dimmer with the kit’s radiant® Tru-Universal Dimmer (wired), then use the included battery-powered radiant® Wireless Dimmer to add another point of control wherever it is desired. Mount the Wireless Dimmer to any wall or surface – without cutting, wiring or tools – using the provided adhesive. The dimmers come pre-paired to enable multi-location control in seconds. Want app control? These devices are equipped for enhanced functionality. Simply add a Smart Gateway with Netatmo and use the Legrand Home + Away app to control your lights from anywhere (and much more). For more information visit www.legrand.us/addappcontrol. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily adds control of a light from a second dimmer
- Ready to install, no configuration needed
- First Dimmer (Wired) Installation: Replaces any standard (wired) switch or dimmer in as little as 15 minutes. Neutral required
- Second Dimmer (Wireless) Installation: Mounts to any wall for long-lasting, battery-powered control
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V)
- Add a Smart Gateway with Netatmo to control lights via app, connect to other smart products and more
- Screwless Wall Plates included. Coordinate with other designer switches and outlets from the radiant® Collection for a cohesive, sophisticated look
Specifications
General Info
Color | White | ||
Type | Dimmer, Kit | ||
Finish | Matte | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | With Netatmo | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | RoHS, FCC, cULus | ||
UPC Number | 785007442687 | ||
Works With | Netatmo |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Requires Neutral Wire | Yes | ||
Seismic Tested | No | ||
Wire Connection Type | Flying Leads | ||
Dimming Compatibility | Forward or Reverse Selectable Phase | ||
Connection | Wireless, Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 250W 2.1A (CFL - Reverse Phase Only), 120V 250W 2.1A (EFL - Reverse Phase Only), 120V 250W 2.1A (ELV - Reverse Phase Only), 120V 250W 2.1A (LED - Reverse Phase Only), 120V 450W (ELV - Reverse Phase Only), 120V 450W (Halogen - Reverse Phase Only), 120V 450W (Incandescent - Reverse Phase Only), 120V 450W 3.8A (CFL - Forward Phase Only), 120V 450W 3.8A (EFL - Forward Phase Only), 120V 450W 3.8A (LED - Forward Phase Only), 120V 700W (Halogen - Forward Phase Only), 120V 700W (Incandescent - Forward Phase Only) | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
Mounting Type | Box, Wall | ||
Number of Poles | Multi-Location, Single Pole 3-Way | ||
Maximum Humidity | 95% (relative humidity, non-condensing) | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.