
Light Duty, Short Length, Flexible Eye
PL1251
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Light Duty,Short Length,Flexible Eye. Cable Diameter - 1.250-1.490-inch, Mesh Length - 15-inch, Break Strength - 5,800 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Pulling Grip | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007992823 |
Dimensions
Cable Diameter Range | 1.00-1.50 in | ||
Mesh Length | 18 in |
Technical Information
Approximate Break Strength | 7840 lb | ||
Eye Style | Flexible | ||
Capacity | Various Cable Diameter Ranges | ||
Indoor/Outdoor | Both | ||
Maximum Cable Range | 1.25 in | ||
Minimum Cable Range | 1.49 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM2001 | Pass and Seymour
Medium Duty, Short Length, Flexible Eye, T-Type