Menu
Search adorne
explore our collections

Menu
Brushed Pewter 3-Gang Wall Plate
Sorry! That combination does not exist.
Specifications
General Info
Color: Brushed Pewter
Listing Agencies/Third Party Certifications
ETL Listed: Yes
UL Standard: Yes
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 7.06"

ETL logo


Ul listed logo

You Might Like
adorne Magnesium Half Size USB Outlet
USB Outlet, Half-Size, Magnesium
ARUSBM4
(6 Reviews)
adorne Magnesium SofTap Dimmer
sofTap™ Dimmer Switch, 700W Incandescent/Halogen, Magnesium
ADTP703HM2
(0 Reviews)
adorne Magnesium 20 amp Paddle Switch
Paddle™ Switch, 15A, Magnesium
ASPD1532M4
(14 Reviews)
adorne 3-Gang accent lgiht
Accent Nightlight, 3-Gang
AAAL3G2
(2 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 64ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit