text.skipToContent text.skipToNavigation

2-Gang Low Voltage Old Work Mounting Bracket with QuickConnect

SLV2W On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 2-Gang Low Voltage Old Work Mounting Bracket with QuickConnect is perfect for retrofitting double gang openings. With single tap technology, this bracket ensures secure device mounting and enhanced productivity, making it an excellent choice for old work applications.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The 2-Gang Low Voltage Old Work Mounting Bracket with QuickConnect is perfect for retrofitting double gang openings. With single tap technology, this bracket ensures secure device mounting and enhanced productivity, making it an excellent choice for old work applications.
  • 2-Gang Low Voltage Mounting Bracket with QuickConnect

Specifications

General Info
Color Gray
Product Type Mounting Bracket
Product Line On-Q
Country Of Origin United States
UPC Number 785007618358
Dimensions
Product Depth US 1.9 in
Product Height US 4.2 in
Product Width US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  307707
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...

Recently Viewed