text.skipToContent text.skipToNavigation

Open Compute Project Hardware

Built for Open Compute Project (OCP) environments, the Legrand OCP Rack & Power System delivers scalable, high-efficiency infrastructure for data centers and mission-critical facilities, purpose-built for AI, HPC, and ultra-high-density workloads.  

What is Open Compute? 

Open Compute refers to an open, collaborative approach to designing and deploying data center hardware that improves efficiency, scalability, and interoperability. The meaning of Open Compute is rooted in creating standardized, flexible infrastructure that enables organizations to rapidly scale and optimize modern compute environments.  

While Legrand's primary focus within the Open Compute Project is rack and power infrastructure, our broader portfolio includes data center solutions that integrate seamlessly into OCP deployments. 

The Legrand OCP Server Rack & Power System: 

  • Delivers scalable, high-efficiency infrastructure for data centers and mission-critical facilities. 
  • Features a modular, interchangeable architecture that integrates resilient power distribution, peak energy efficiency, intelligent management, and real-time monitoring. 
  • Maximizes uptime and operational visibility through advanced monitoring and infrastructure management capabilities. 
  • Leverages interchangeable rack and power building blocks to enable rapid deployment and seamless scalability. 
  • Allows data centers to adapt quickly to evolving Open Rack compute requirements and changing capacity needs. 

Why choose Legrand for your OCP rack & power application? 

  • Built for OCP Scale – Modular, interchangeable designs enable rapid scaling and reconfiguration. 
  • Proven Performance – Legrand brands are trusted by all 10 of the top 10 hyperscale data centers. 
  • Innovative Leadership – With a market-leading portfolio, Legrand holds the most industry patents in power distribution and connectivity. 
  • Tailored Solutions – Precision engineering to meet your exact specifications. 
  • Deep Expertise – A lengthy record of success designing and deploying scalable, resilient infrastructure. 
  • Global Technical Support – Our global support network ensures dedicated professionals back Legrand solutions. 
  • Quality You Can Depend On – ISO-aligned manufacturing and engineering ensure quality, safety, and efficiency. 

OCP POWER SHELVES

Legrand’s ORv3 HPR power shelves provide centralized, high-efficiency AC-to-DC power conversion for OCP racks, delivering reliable 50V DC power to vertical busbars and IT equipment. The standardized ORv3 architecture simplifies integration in OCP Open Rack environments. Modular, front-serviceable designs, a blind- mate quick connector, and built-in redundancy improve uptime and reduce operational complexity in ORv3 deployments.

Legrand's ORv3 1RU HPR power shelf delivers a continuous 33kW with hot-swappable 5.5kW PSUs. It supports 3Φ-Y ORv3 inputs and provides N+1 redundancy with active current sharing. Features include hot-swappable PSUs and PMC, a PoE networking port, a Redfish API for OCP, and plug-and-play connectivity to Legrand's SmartSensors for physical and environmental monitoring.


Legrand's ORv3 2RU HPR power shelf delivers a continuous 33kW with hot-swappable 5.5kW PSUs. It supports 3Φ-Δ and 3Φ-Y ORv3 inputs and provides N+1/N+N redundancy with active current sharing. Features include AC Cx outlets, hot-swappable PSUs and PMC, advanced power quality monitoring, a Redfish® API for OCP, and plug-and-play connectivity to Legrand's SmartSensors for physical and environmental monitoring.

0U AC RACK PDU with POWER SHELF DISTRIBUTION

Legrand’s 0U AC vertical PDU provides AC power distribution in an Open Compute Rack environment and is rack-mounted, using no horizontal space. This engineer-to-order PDU design features dual 380–415V 3Φ-Y 60/63A inputs, 4 ORv3 17kW 3Φ universal output cord options, and 6 AC Cx outlets with branch protection. A hot-swappable controller with Gigabit Ethernet, Redfish API, and interoperability enables flexible monitoring and management. This PDU provides additional AC outlets for devices in the cabinet that are not DC-powered.

0U AC FUSED RACK PDU

Legrand’s 0U AC Fused PDU provides AC power distribution in an Open Compute Rack environment, delivering power to the vertical busbar. Its integrated fuses help protect the rack infrastructure from overcurrent conditions. This engineer-to-order PDU design accepts 380–415V 3Φ-Y input and provides 220–240V output to 6 AC Cx outlets with branch protection. A hot-swappable controller with Gigabit Ethernet, Redfish API, and interoperability enables flexible monitoring and management. This PDU provides additional AC outlets for devices in the cabinet that are not DC-powered.