PL/BX Low Voltage Gangable Old Work with quick click device mounting
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Mounting Bracket | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 785007179163 |
Dimensions
| Product Height US | 7.25 in | ||
| Product Length US | 3.75 in | ||
| Product Width US | 2.0 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 307707 | ||
| cULus Listed | Yes |
Resources (3)
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMBC-300-U | Wattstopper
The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IWPEUSBAC-WH | Wiremold
DIY kit extends power from any hard-to-reach outlet to a more convenient location with USB charging.
