Easily mount any single gang device directly to the surface of a wall with the Single-Gang Surface Mount Box. This versatile box is perfect for a variety of installations, allowing outlets to be securely mounted in On-Q Installation Brackets or low voltage mud rings. Its sleek white finish ensures a clean and professional look, making it an ideal choice for both residential and commercial applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Easily mount any single gang device directly to the surface of a wall with the Single-Gang Surface Mount Box. This versatile box is perfect for a variety of installations, allowing outlets to be securely mounted in On-Q Installation Brackets or low voltage mud rings. Its sleek white finish ensures a clean and professional look, making it an ideal choice for both residential and commercial applications.
- Outlets mount in On-Q Installation Brackets or low voltage mud rings
Specifications
General Info
| Color | White | ||
| Product Type | Wall Box | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL, CSA, RoHS | ||
| UPC Number | 804428028512 |
Dimensions
| Product Depth US | 1.9 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.75 in |
Technical Information
| Bracket | No bracket needed | ||
| Compatibility | Single-gang device | ||
| Thickness | 2.75 in |
Resources (1)
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3502WH | On-Q
2-Port, Surface Mount Box
