The 4-Way 1GHz Vertical Coax Splitter is ideal for basic structured wiring applications. It provides consistent signal distribution across four outputs, making it suitable for small homes and multi-dwelling units. This splitter is designed to fit into an EN0800 enclosure, ensuring a neat and organized installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 4-Way 1GHz Vertical Coax Splitter is ideal for basic structured wiring applications. It provides consistent signal distribution across four outputs, making it suitable for small homes and multi-dwelling units. This splitter is designed to fit into an EN0800 enclosure, ensuring a neat and organized installation.
- Package includes one 6-way 1 GHz coax splitter
Specifications
General Info
| Product Type | Splitter | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 1-Year | ||
| Standard | RoHS | ||
| UPC Number | 804428122067 |
Dimensions
| Product Depth US | 1.22 in | ||
| Product Height US | 1.62 in | ||
| Product Width US | 2.91 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Ports | 4 | ||
| Number of Ways | 4 |
Resources (5)
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ETB-WH | Wiremold
Empty Access Table Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-TX | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.





