The Trio Combo Module with Cat6 Data is designed to distribute video (Coax), voice (Telephone), and data (Ethernet) services from a single, compact structured wiring module. This module ensures high-speed and reliable performance throughout your home. It includes an MDU Mounting Bracket (AC1042), an 8-way passive digital HDTV cable splitter (VM0208), a 6-way Phone Module (TM0106), and a 6-way Cat 6 Data Board (AC0606) for comprehensive connectivity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 8 way passive digital HDTV cable splitter, Digital Cable System approved
- Compact design maximizes space and service distribution options within the enclosure
- Video Splitter is rated to 2 GHz and supports up to 8 locations
- Phone Module supports punchdown termination of up to 6 locations and includes RJ31x line seizure port
- Data Board supports punchdown termination of up to 6 Cat6 data lines for easy interface with the home network
- Strategically placed cable tie locations keeps wiring terminations tidy
- UL Listed
Specifications
General Info
| Product Type | Distribution Module | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428433132 |
Dimensions
| Product Depth US | 3.5 in | ||
| Product Height US | 6.7 in | ||
| Product Width US | 6.4 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36440004 | On-Q
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AALSL6 | adorne Collection
Always find your switch with ease, even in the dark.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTPRRW1 | adorne Collection
For 3-way control, when paired with a sofTap Wi-Fi Ready Master Switch.


