2-in Rubber Grommet Pack for Plastic Enclosure 5-Pack
AC1034
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
These grommets are compatible to the top-facing knockouts of the 20, 30 and 42-inch plastic enclosure. They attach to the holes following knockout removal for added protection and to meet local jurisdiction requirements.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
These grommets are compatible to the top-facing knockouts of the 20, 30 and 42-inch plastic enclosure. They attach to the holes following knockout removal for added protection and to meet local jurisdiction requirements.
- Harness cables within a plastic enclosure for clean installations
- Attaches to 2-inch knockout holes on top-facing surface of plastic enclosure.
Specifications
General Info
| Product Type | Grommet | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | RoHS | ||
| UPC Number | 804428432159 |
Dimensions
| Product Depth US | 0.492 in | ||
| Product Height US | 2.13 in | ||
| Product Width US | 2.13 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (3)
Sell Sheet
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJSN6-36 | Ortronics
Cat6 RJ45 to SNAP HDJ Jack
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MAB6HDJ-78 | Ortronics
HDJ MAB BEZEL 6PORT 5PK BLK
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PJ6A-45 | Ortronics
CLARITY CAT6A PANEL JACK,T568A/B, 8 POS, 180°
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFPA4-88 | Ortronics
ANGLED KEYSTONE FACEPLATE 1G 4P F WHT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-610-S-LA | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-610-S-BK | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-610-S-BR | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM6A07Q12-06 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHJU48 | Ortronics
72 port unloaded white angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3550WHV1 | On-Q
Cat 5e Patch Cable, 3m, White


