The DA8800WH On-Q Network Switch, a versatile and high-performance solution designed to meet the demands of modern networking environments. This switch is equipped with 8 PoE+ (Power over Ethernet Plus) ports, providing both data connectivity and power to compatible devices such as IP cameras, VoIP phones, and wireless access points. With front-facing power and status LEDs, energy-efficient Ethernet compliance, and an included power adapter, this switch ensures reliable performance and easy monitoring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DA8800WH On-Q Network Switch, a versatile and high-performance solution designed to meet the demands of modern networking environments. This switch is equipped with 8 PoE+ (Power over Ethernet Plus) ports, providing both data connectivity and power to compatible devices such as IP cameras, VoIP phones, and wireless access points. With front-facing power and status LEDs, energy-efficient Ethernet compliance, and an included power adapter, this switch ensures reliable performance and easy monitoring.
- 8 PoE+ ports (30W each) provide power and connectivity without extra adapters. This simplifies installation, reduces cable clutter, and makes it easier to deploy devices in hard‑to‑reach locations.
- Perfect Fit for On-Q Enclosures: Specifically designed to fit seamlessly within On-Q plastic enclosures, eliminating the hassle of mounting other branded switches.
- Robust Design: Built with durability in mind, the switch features a sturdy metal chassis that protects internal components and ensures reliable operation in various environments, from small offices to large enterprise networks.
- Energy Efficient Ethernet Compliance (IEEE 802.3): Designed to reduce power consumption during periods of low data activity, promoting energy efficiency.
- Power Adapter Included: Comes with a power adapter to ensure the switch is ready for immediate use, providing a complete solution right out of the box.
Specifications
General Info
| Color | White | ||
| Product Type | Network Switch | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428435297 |
Dimensions
| Product Depth US | 0.98 in | ||
| Product Height US | 4.92 in | ||
| Product Length US | 6.39 in | ||
| Product Width US | 0.98 in | ||
| Product Weight US | 1.95 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes |
Technical Information
| Compatibility | On-Q Metal Enclosures, On-Q Plastic Enclosures | ||
| Form Factor | Fixed Configuration | ||
| Mounting | Enclosure Mounted | ||
| Mounting Type | Plunger Grommet Fastner | ||
| Number of Ports | 8 | ||
| Operating Humidity | 10-90% RH | ||
| Power Supply | 100-240 V 50/60 Hz 1.6 A Max |
Resources (2)
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DA8000WH | On-Q
On-Q Network Switch for enclosures.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1031 | On-Q
6 Outlet High Density Half Width Power Strip Module designed for On-Q Enclosures.









