Constructed with robust, wireless-transparent ABS plastic material, this lightweight, low-profile 42-inch enclosure is designed to integrate wireless devices into traditional structured wiring installations. The enclosure mounts easily for both surface and recessed applications. The hinged door and trim ring (ENP4260-NA or ENP4260-5NA Bulk Pack) can be purchased separately to complete the installation during the trim-out phase.
Pack Size
1-PK
- 1-PK
- 5-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
- Installs into a single stud bay and has staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays
- Tapered design allows enclosures to stack for efficient transportation and warehousing
- Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034)
- Bottom surface includes two AC receptacle box knockouts and two 1 1/4'' knockouts
- UL listed.
Specifications
General Info
| Color | White | ||
| Product Type | Wiring Enclosure | ||
| Material | ABS | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428434016 |
Dimensions
| Product Depth US | 4.17 in | ||
| Product Height US | 42.8 in | ||
| Product Width US | 14.32 in | ||
| Enclosure Size | 42 in |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP0905NAV1 | On-Q
9-in in-wall enclosure and mounting plate for AV storage or structured wiring organization
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050 | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single product
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP4260NA | On-Q
Reversible hinged door and trim ring compatible with the ENP4280-NA
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBS | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.







