text.skipToContent text.skipToNavigation

Fluorescent Lampholder, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pedestal type, recessed, fixed, quick wire terminals (for all size lamps t-12. t-8, t-6).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Color White
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007404678
Dimensions
Product Depth US 1.625 in
Product Height US 2.323 in
Product Width US 1.438 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;