text.skipToContent text.skipToNavigation

Medium Base Lampholder, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, porcelain, pullchain, 2 terminals with Tamper-Resistant-drive screws, 6-inch leads, fits 3 1/4-inch and 4-inch boxes with cage neck.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.

Specifications

General Info
Color White
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Standard UL Listed
UPC Number 785007298109
Dimensions
Product Length US 4.5 in
Product Width US 4.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;