text.skipToContent text.skipToNavigation

Metal Shell Lampholder

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, metal shell, removable turn knob
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.

Specifications

General Info
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Standard UL Listed
UPC Number 785007770704
Dimensions
Product Height US 3.0 in
Product Volume US 0.102 cu in
Product Length US 1.4 in
Product Width US 2.5 in
Product Weight US 10.5 lb
Technical Information
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;