text.skipToContent text.skipToNavigation

Keystone, USB Type A-B, Feed-Thru, Reversible, Cloud White

KSUSBAB-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics USB connectors provide convenience and flexibility to extend and connect at the desk, podium, or tabletop level where a USB enabled keyboard, mouse, cameras or flash storage drive, are often used.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Feedthrough USB A to A coupler solution
  • Female to female feed through connection

Specifications

General Info
Product Line Ortronics
UPC Number 662875788638
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.559 in
Product Depth US 1.35 in
Product Height US 0.632 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;