text.skipToContent text.skipToNavigation

Infinium High Density Cassette, 12 Fiber LC to MPO, OS2, Type B, Near End

HDCA6LC12BJ-1A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDCA Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium High Density or HDJ Modular Panels.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 96 port per 1RU angled or flat patch panel
  • Versatile Installation: Infinium Modular Panel enables mixed media installations

Specifications

General Info
Color Blue
Type Cassette
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin China
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875954743
Dimensions
Product Depth US 3.56 in
Product Height US 0.814 in
Product Width US 4.16 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDJ
Connectivity Footprint HDJ
Connector 1 MPO Pinned
Connector 2 LC
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 12
Maximum Insertion Loss 1.05 dB
Polarity Type B
Typical Insertion Loss 0.3 dB
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 52 dB
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;