Digital wireless configuration tool w/USB
LMCT-100-2-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMCT-100-2 Wireless Configuration Tool is a handheld tool for advanced remote configuration of any Wattstopper Digital Lighting Management (DLM) system. The tool enables system and device modifications via pushbutton, without ladders or tools, as well as easy duplication of settings between DLM local networks.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wireless advanced configuration capabilities for Digital Lighting Management systems
- Component of Digital Lighting Management integrated control systems
- Easy-to-read OLED screen
- Micro-USB port allows easy updating of firmware
- 2-way IR communication for data upload, download, confirmation and storage
- Easy-to-use navigation pad
- Configures occupancy sensors, switches, room controllers, photosensors and DLM relay panels
Specifications
General Info
| Color | Black | ||
| Type | Configuration Tool | ||
| Material | ABS | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Included | Batteries, Carrying Case | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS, BAA | ||
| UPC Number | 754182941773 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 4.0 in | ||
| Product Volume US | 36.06 cu in | ||
| Product Width US | 1.5 in | ||
| Product Weight US | 0.1 lb |
Trade Programs
| BAA | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Battery | 3 AAA Batteries | ||
| Compatibility | DLM Wired | ||
| Indoor/Outdoor | Indoor | ||
| Engraving Type | Icon | ||
| Wireless Range | IR, up to 32 ft |
Resources
Installation Instructions
Supporting Document
User Guides
Software Downloads
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



