text.skipToContent text.skipToNavigation

DMX DALI Gateway (DIN)

DMX-DALI-GW Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DMX-DALI Gateway (DMX-DALI-GW) provides a full DMX universe of 512 channels and optional allocation of 64 channels of DALI control in one simple solution. It is a single-part solution giving more flexibility to integrate a DMX platform or a DALI platform or both at the same time. This product is Ethernet based and is programmed via the Design Center software.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LEDs for Ethernet and Bus 1, Bus 2, Bus 3, communication status
  • DIM rail chassis
  • Powered by 12VDC-48VDC
  • Ethernet port for connectivity to the system
  • Reboot and factory default button
  • Web server on board for testing and verification of load control
  • Terminal block for field terminations

Specifications

General Info
Product Series DMX
Product Line Vantage
Country Of Origin Italy
UPC Number 840624101345
Dimensions
Product Depth US 2.4 in
Product Height US 2.75 in
Product Width US 3.5 in
Product Weight US 0.44 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;