0-10V PIR STRAIGHT MT SENSOR BLE 12-32V 10FT LENS - BRONZE
FSP-301B-S-L2-BR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting sensor profiles. The FSP-3x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2”” knockout, or to a pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Continuous dimming & daylight harvesting for energy efficiency and energy code compliance
- Adjustable via the iOS® or Android® Sensor Configuration App
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
| Color | Bronze | ||
| Product Series | FSP-3x1B | ||
| Type | Sensor | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | FSP-3x1B Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
| Included | Collar | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, CE, IP66 Rated, RoHS, E101196 | ||
| UPC Number | 754182941124 |
Dimensions
| Product Height US | 1.4 in | ||
| Product Length US | 5.5 in | ||
| Product Width US | 2.3 in | ||
| Product Weight US | 4.8 oz |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 15 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | Bluetooth | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Both | ||
| Input Voltage | 12 to 32 VDC | ||
| Location Rating | Wet | ||
| Mounting Type | Fixture Embedded, Straight Nipple | ||
| Timer Type | Digital | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | -40°-167°F, -40°-75°C | ||
| Operating Temperature Max | 167 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 44 ft diameter | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
FSP-3x1B Continuous 0-10V Dimming Outdoor Photo/Motion Sensor In IP66 Enclosure With Bluetooth® Technology Cutsheet
pdf
FSP-3x1B Series 0-10V Continuous Dimming PIR Outdoor Photo/Motion Sensor in IP66 Enclosure With Bluetooth® Datasheet
pdf
FSP-Lx Lenses for Passive Infrared Fixture Integrated Occupancy Sensors
pdf
Sensor Configuration App Cutsheet
pdf
View More
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



