DIN Controller Power Supply 36VDC
PSU36-DIN-I
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PSU36‑DIN is a 36VDC, 130W DIN‑rail‑mounted power supply designed specifically for the Vantage InFusion DIN Controller (IC-DIN-II). Engineered to meet stringent power quality standards, it delivers quiet, reliable, and stable power for automation and control applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The PSU36‑DIN is a 36VDC, 130W DIN‑rail‑mounted power supply designed specifically for the Vantage InFusion DIN Controller (IC-DIN-II). Engineered to meet stringent power quality standards, it delivers quiet, reliable, and stable power for automation and control applications.
- DIN rail mounting
- 36VDC power for the IC-DIN-II
Specifications
General Info
| Color | Black | ||
| Product Type | Power Supply | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840624140757 |
Dimensions
| Product Depth US | 1.9 in | ||
| Product Height US | 4.375 in | ||
| Product Width US | 7.5 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | IC-DIN-II | ||
| Connection Type | Screw Terminal | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 100 to 240 V | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 2.8 A @ 100/240 VAC | ||
| Mounting Type | DIN Rail | ||
| Output Voltage | 36 VDC |
Resources (2)
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC300310 | On-Q
Quickly customize the length of home theater or security camera video cables with the Compression RG6U/Quad Shield BNC Plug.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IC-36-II | Vantage
Vantage Lighting Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3007 | On-Q
Quickly attach any Legrand Compression F products to either RG6 or RG6 Quad Shield Coaxial Cable.
