The 24V InFusion Controller II possesses the required processor speed, RAM, and flash memory to meet the demands for delay-free control of large, complex systems. These requirements include control precision (where commands are completed instantaneously), real time feedback, a highly scalable system architecture, and programming for individual system personalization. Most buildings incorporate a number of controlled subsystems, including lighting, shades, HVAC, and more. The InFusion Controller provides seamless integration of these subsystems, enhancing the entire control experience.
Voltage
24 V
- 24 V
- 36 V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 24V InFusion Controller II possesses the required processor speed, RAM, and flash memory to meet the demands for delay-free control of large, complex systems. These requirements include control precision (where commands are completed instantaneously), real time feedback, a highly scalable system architecture, and programming for individual system personalization. Most buildings incorporate a number of controlled subsystems, including lighting, shades, HVAC, and more. The InFusion Controller provides seamless integration of these subsystems, enhancing the entire control experience.
- Ample processor speed, RAM, and flash memory
- Remote programming and firmware updates through Design Center software
- Automatic backups of complete configuration each week to Micro SD card
- Email notification support for Yahoo, Gmail, Hotmail, and more
- Plug-and-play design for tool-free replacement of older InFusion systems
- 5 RS232 ports and 2 RS485 ports
- Ethernet enabled for connectivity, expansion, and integration
- Scalable up to seven enclosures per controller
- Tracks real and astronomical time
- Up to 120 low-voltage or 38 Equinox 40 stations, 120 wireless stations
Specifications
General Info
| Product Type | Load Controller | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428068341 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 6.62 in | ||
| Product Width US | 7.88 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Frequency Range | 50-60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Mounting | Enclosure Mounted | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Security | Password Protected | ||
| Voltage | 120 to 277 V | ||
| Wattage | 200 W |
Resources (5)
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AYE | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346ABK | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AOR | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert

