InFusion LiteTouch Retrofit Insert 2-Module
LT2VAS
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InFusion LiteTouch Retrofit 2 Module Secondary Insert is designed to easily fit into a LiteTouch®/Savant® enclosure and is for half-size enclosures. It can house up to two separate control modules or up to 24 loads per enclosure.
UCP Module Capacity
2
- 2
- 3
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The InFusion LiteTouch Retrofit 2 Module Secondary Insert is designed to easily fit into a LiteTouch®/Savant® enclosure and is for half-size enclosures. It can house up to two separate control modules or up to 24 loads per enclosure.
- Designed to fit into original LiteTouch®/Savant® lighting panels
- Features plug-and-play fittings for all modules
- Supports from 16 to 24 loads depending on module selection
Specifications
General Info
| Product Type | Insert Module | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840624126683 |
Dimensions
| Product Height US | 4.0 in | ||
| Product Length US | 20.0 in | ||
| Product Width US | 20.0 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | InFusion | ||
| Frequency Range | 50-60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) |
Resources (3)
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AYE | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346ABK | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AOR | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
