InFusion Main Power Enclosure - 24V - 4 Module
IMPE-4-IC24
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InFusion Main Power Enclosure (IMPE) houses the 24V InFusion Controller and two separate control modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The InFusion Main Power Enclosure (IMPE) houses the 24V InFusion Controller and two separate control modules.
- Houses one main controller and up to two modules
- Features plug-and-play fittings for all modules
- Boasts an opening in the panel door providing easy access to the controller
- Comes factory installed with a low-voltage wiring harness eliminating the need to wire between modules
- Installs between standard 16-inch/40.64-centimeter on center framing or may be surface mounted
- Custom fitted hinged door for recessed or surface installs
- Allows visual diagnostics of enclosure components through ventilation slots in the cover
- Enclosure Terminal Boards interchangeable for InFusion or QLink Systems
Specifications
General Info
| Product Type | Wiring Enclosure | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428053903 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 52.0 in | ||
| Product Width US | 14.5 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | InFusion | ||
| Frequency Range | 50-60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Supply Voltage | 24 V | ||
| Type of Ports Provided | Rs 232 | ||
| Voltage | 120 to 277 V | ||
| Wire Gauge | 10-14 AWG |
Resources (3)
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTSN | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
