OEM In-Fixture Controls Perfect For Any Project
Control individual fixtures, zones, or groups by utilizing Wattstopper’s LMFS-601 integrated fixture sensor and controller integrated into our partnered manufacturers fixtures. The LMFS can be controlled by the occupancy sensor or set up with the DLM app to work with other DLM devices and control large open areas.
For challenging applications such as wet, cold, outdoor and high-bay environments, Wattstopper’s in-fixture sensors are integrated into our partnered manufacturers fixtures to ensure optimal performance and energy savings.
Find product information & resources below.
High/Low PIR Fixture Sensor Low Voltage, 12-32VDC
View Details
#FSP-201B | Wattstopper
The FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution.
0-10V PIR Fixture Sensor Bluetooth 12-32V
View Details
#FSP-301B | Wattstopper
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.
0-10V PIR Drop Mount Sensor Bluetooth 12-32V 40ft Lens White
View Details
#FSP-301B-D-L7-W | Wattstopper
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.
Low Voltage (12-32VDC) 0-10V PIR Fixture
View Details
#FSP-202 | Wattstopper
FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution.
DLM Wirless Integrated Fixture Sensor & Controller
View Details
#LMFS-601-W | Wattstopper
The LMFS-601 is a wireless fixture sensor and controller that is compatible with wireless DLM.