CM Ortronics TracJack 6A Adapter Mounting Bezel
MAB6TJ-GY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold CM Series Communication Modules provide a variety of unloaded modules to accept devices from other manufacturers. These open system modules provide a flexible and aesthetically pleasing way to connect communication cabling at the point-of-use.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Specifications
General Info
| Product Type | Adapter Bezel | ||
| Product Family / Series / Group | CM Series, TracJack | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR. Meets Article 800 of NEC. Meets Article 60-308 of CEC. | ||
| UPC Number | 786776190656 |
Dimensions
| Product Depth US | 0.67 in | ||
| Product Length US | 3.05 in | ||
| Product Width US | 2.27 in | ||
| Product Weight US | 0.041 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E145222 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (3)
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450WH50 | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP15DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP60DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP20DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
