#4 stranded, #6 solid conductor run, #6 stranded #6 solid conductor tap. Connects two copper conductors together with a hydraulic crimp tool. 10 pack
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Copper | ||
| Type | Compression Tap | ||
| Material | Copper | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | UL 486A | ||
| UPC Number | 662875665489 |
Dimensions
| Product Depth US | 0.67 in | ||
| Product Height US | 0.84 in | ||
| Product Width US | 0.378 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Conductor Run #4 Stranded, Conductor Run #6 Solid, Conductor Tap #4 Solid, Conductor Tap #4 Stranded | ||
| Die Index | BG |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
