Series II Keystone Adapter Bezel, 1 Port, 1 Unit, 10Pk, Electric Ivory
KSS2110-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series II to Keystone Adapter Bezel made from durable thermoplastic. Available in a variety of colors to match your workstation applications. For more information, please contact your local sales representative.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Series II to Keystone Adapter Bezel made from durable thermoplastic. Available in a variety of colors to match your workstation applications. For more information, please contact your local sales representative.
- Universal Keystone Bezel is compatible with other leading Keystone jack sizes; Wiremold Series II compatibility
- Compatible with all Series II and Keystone adapters and connectors, including shielded: Blends with most environments
- Oval mounting holes: Assists proper alignment.
- Textured finish hides scuffs
- Low profile design: Supports TIA/EIA 606 standard.
- Field configurable with Keystones: Design or site flexibility for new or retrofit.
Specifications
General Info
| Color | Electrical Ivory | ||
| Product Type | Adapter Bezel | ||
| Material | High Impact Thermoplastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL1863 |
Dimensions
| Product Depth US | 0.59 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.89 in | ||
| Product Weight US | 0.12 lb |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Keystone, Series II | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Exposed Screws | ||
| Number of Gangs | 1 | ||
| Number of Ports | 1 | ||
| Operating Temperature | -20°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -20 °C |
Resources (4)
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S21HDJ10-88 | Ortronics
SERIES II to HDJ ADAPTER BEZEL 1P 1U 10PK FG WHT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CECWM4RUPL-M | Ortronics
TheCompactEdgeCabinet (CEC) series wall-mount cabinet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJSN6A-43 | Ortronics
Cat6A RJ45 to SNAP HDJ Jack
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ645-99 | Ortronics
Clarity 6 Angled TracJack, T568A/B, 45 degree,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MAB6HDJ-78 | Ortronics
HDJ MAB BEZEL 6PORT 5PK BLK
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PJ6A-45 | Ortronics
CLARITY CAT6A PANEL JACK,T568A/B, 8 POS, 180°
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFPA4-88 | Ortronics
ANGLED KEYSTONE FACEPLATE 1G 4P F WHT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-610-S-LA | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-610-S-BK | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-610-S-BR | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM6A07Q12-06 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHJU48 | Ortronics
72 port unloaded white angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3550WHV1 | On-Q
Cat 5e Patch Cable, 3m, White





