TracJack Module F Connector F/F, Wiremold Ivory
63700006-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
- Traditional 110 termination
- Standard TracJack footprint
- Icon compatible, with Category 5e marking on jack face
Specifications
General Info
| Color | Wiremold Ivory | ||
| Product Type | Jack | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875427384 |
Dimensions
| Product Depth US | 0.57 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | TechChoice | ||
| Connector 1 | F-Type Female | ||
| Connector 2 | F-Type Male | ||
| Frequency Rating | 3 GHz | ||
| Impedance | 75 Ohm |
Resources (5)
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFCNR-00 | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PRTICON-44 | Ortronics
JACK ICON, BLANK, 25PK, ORG
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSBNC75-88 | Ortronics
Ortronics BNC connectors use a coaxial cable to transmit audio and video signal to a variety of A/V equipment.
