Voice/Data Icon (2-Sided) For Keystone Jacks And Patch Panels
KSICON-45
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Type | Data Label, Voice Label | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Two Sided | ||
| Standard | UL Standard | ||
| UPC Number | 662875534525 |
Dimensions
| Product Depth US | 0.04 in | ||
| Product Height US | 0.15 in | ||
| Product Width US | 0.47 in |
Technical Information
| Connectivity Footprint | Keystone |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
