Tracjack Blank Modules, Pack Of Ten
42100002-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Package of ten TracJack blank inserts can be used to fill unoccupied TracJack openings. These front removable blanks can be later exchanged for TracJack connectors to service future needs
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Package of ten TracJack blank inserts can be used to fill unoccupied TracJack openings. These front removable blanks can be later exchanged for TracJack connectors to service future needs
- Angled design: Reduces profile of cord connection.
- Quick and easy installation
- Fills unoccupied TracJack openings
- Holds Space for future expansion
Specifications
General Info
| Color | Ivory | ||
| Product Type | Insert | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Front Loading | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875427100 |
Dimensions
| Product Depth US | 0.57 in | ||
| Product Height US | 1.33 in | ||
| Product Width US | 2.66 in |
Technical Information
| Compatibility | TracJack | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Number of Ports | 1 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C |
Resources (8)
Instruction Sheet
CAD Drawings
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4K7MBK | On-Q
4K Premium Certified HDMI Cable
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
419HDJ2-88 | Ortronics
HDJ RECTANGULAR STYLISTICS FRAME, TWO-PORT, FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPA6U24 | Ortronics
TECHCHOICE ANGLED PATCH PANEL CATEGORY 6
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP6AU24 | Ortronics
TECHCHOICE CAT6A MODULAR PATCH PANEL, FLAT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKFU24 | Ortronics
TECHCHOICE FLUSH MOUNT FLAT PATCH PANEL KIT UNLOADED
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKSU24 | Ortronics
TECHCHOICE PATCH PANEL KIT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPAKSU48 | Ortronics
Keystone Unshielded (UTP) Patch Panels
