LM2 Cassette, 12 Fiber, LC Duplex (6), Single-Mode (OS2) to 1 Meter, 900um Tight Buffer Pigtail
LM2-LCD12J-ZT1001M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 12 Fiber LM2 LC Tight Buffer Pigtail Cassette is designed to provide an efficient and organized solution for fiber optic terminations and splicing. With a focus on convenience, flexibility, and minimizing disruption to existing infrastructure, it offers a range of benefits that make it an ideal choice for many fiber optic installations. It can be used in data centers and telecom networks with existing fiber trunks or new multifiber cable. It comes pre-loaded with 12 LC pigtails to be mounted in a fiber patch panel or rack for easy access. This setup allows for reduced splicing errors and faster deployment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 12 Fiber LM2 LC Tight Buffer Pigtail Cassette is designed to provide an efficient and organized solution for fiber optic terminations and splicing. With a focus on convenience, flexibility, and minimizing disruption to existing infrastructure, it offers a range of benefits that make it an ideal choice for many fiber optic installations. It can be used in data centers and telecom networks with existing fiber trunks or new multifiber cable. It comes pre-loaded with 12 LC pigtails to be mounted in a fiber patch panel or rack for easy access. This setup allows for reduced splicing errors and faster deployment.
- Streamlined Installation: Factory-prepared pigtails reduce the need for extensive field termination, simplifying deployment and minimizing installation time.
- Optimized Performance – Minimal Loss: Fusion splicing at the installation point reduces connection loss by eliminating extra interfaces, preserving optical headroom and maintaining signal integrity across the network.
- Fusion Splice Ready: The tight-buffered fiber design provides easy handling and precise fiber alignment, enabling consistent and straightforward splicing for individual terminations.
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the enclosure panel
- LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Fiber Module | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | LM2 | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Shuttered | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875108917 |
Dimensions
| Product Depth US | 5.37 in | ||
| Product Height US | 1.03 in | ||
| Product Length US | 1.0 m | ||
| Product Width US | 4.22 in | ||
| Product Weight US | 1.0 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Q-Series SD Enclosure, RFP SD Panels | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | Blunt | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 12 | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.1 dB | ||
| Number of Ports | 12 | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Rack Units | 1 U | ||
| Return Loss | -55 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources (7)
Data Sheet
Instruction Sheet
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ04U-CVC-TAA | Ortronics
1U SD Enclosure - TAA Compliant
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ04U-KHC-TAA | Ortronics
1U HD Enclosure - TAA Compliant
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACCESS-01U-MQ | Ortronics
Infinium Access, 1 RU, Fiber Enclosure - Quad MDC to acclAIM (288 Fiber)
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INFC04U-M4-E | Ortronics
4U Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INFC02U-M4-E | Ortronics
4U Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face






