LM2 Cassette, 24 Fiber, LC Quad (6), Multimode (OM4) to 1 Meter, 900um Tight Buffer Pigtail
LM2-LCQ24H-ZT1001M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 24 Fiber LM2 LC Pigtail Cassette is designed to provide an efficient and organized solution for fiber optic terminations and splicing. With a focus on convenience, flexibility, and minimizing disruption to existing infrastructure, it offers a range of benefits that make it an ideal choice for many fiber optic installations. It can be used in data centers and telecom networks with existing fiber trunks or new multifiber cable. It comes pre-loaded with 24 LC pigtails to be mounted in a fiber patch panel or rack for easy access. This setup allows for reduced splicing errors and faster deployment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 24 Fiber LM2 LC Pigtail Cassette is designed to provide an efficient and organized solution for fiber optic terminations and splicing. With a focus on convenience, flexibility, and minimizing disruption to existing infrastructure, it offers a range of benefits that make it an ideal choice for many fiber optic installations. It can be used in data centers and telecom networks with existing fiber trunks or new multifiber cable. It comes pre-loaded with 24 LC pigtails to be mounted in a fiber patch panel or rack for easy access. This setup allows for reduced splicing errors and faster deployment.
- Streamlined Installation: Factory-prepared pigtails reduce the need for extensive field termination, simplifying deployment and minimizing installation time.
- Optimized Performance – Minimal Loss: Fusion splicing at the installation point reduces connection loss by eliminating extra interfaces, preserving optical headroom and maintaining signal integrity across the network.
- Fusion Splice Ready: The tight-buffered fiber design provides easy handling and precise fiber alignment, enabling consistent and straightforward splicing for individual terminations.
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the enclosure panel
- Maximize fiber capacity: Enable higher fiber density in a compact footprint by reducing the number of cassettes required per panel, optimizing rack space and simplifying large-scale deployments.
Specifications
General Info
| Color | Aqua | ||
| Product Type | Fiber Module | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | LM2 | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Pigtail, Shuttered | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;TIA-568.3-E;TIA-526-14 | ||
| UPC Number | 662875109273 |
Dimensions
| Product Depth US | 4.77 in | ||
| Product Height US | 1.14 in | ||
| Product Length US | 1.0 m | ||
| Product Width US | 3.45 in | ||
| Product Weight US | 1.0 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zircon | ||
| Connector 1 | Blunt | ||
| Connector 2 | LC | ||
| Fiber Optic Cable Type | OM4 | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.1 dB | ||
| Number of Ports | 24 | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Performance Level/Tier | Core | ||
| Rack Units | 1 U | ||
| Return Loss | -40 dB | ||
| Simplex/Duplex | Quad | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -20° - 70° C |
Resources (7)
Data Sheet
Instruction Sheet
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LM4-LC12J-1A3UN | Ortronics
INFINIUM M4 CASSETTE- 12 FIBER- LC DUPLEX TO MPOM- OS2- UNIVERSAL POLARITY
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M4S1116SA091M | Ortronics
M4 POL SPLITTER- SC/APC CONNECTORS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M2SCD12-50E3A1S | Ortronics
Q-Series Fusion Splice Cassettes simplify install and speed-up field termination. For use with OS2 or OM4 Fiber, housing 12-24 fibers, and are available in LC Duplex or LC Quad port configurations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDCA6LC12AJ | Ortronics
Infinium HDCA Cassettes





