Splice-on Connector, LC, OM1, 900um, BEIGE, 50 PK
205KNF9GD-62
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Boost the efficiency of your fiber optic installations with our 50 Pack of our LC, 900µm Splice-on Connector (SOC). Ideal for either single-mode or multi-mode applications, this LC connector offers the precision of fusion splicing with the ease of a field-installable design, perfect for data centers, enterprise networks, and telecom environments. Each connector fits 900µm tight-buffered fiber and includes a factory-polished ferrule for low signal loss and quick deployment. The bulk packaging connectors align with TIA/EIA color standards for easy identification. Designed for high-density environments, the compact LC form factor suits patch panels and transceivers while delivering excellent insertion and return loss. Compatible with standard fusion splicing equipment, it ensures consistent, high-performance terminations that reduce rework and downtime.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Boost the efficiency of your fiber optic installations with our 50 Pack of our LC, 900µm Splice-on Connector (SOC). Ideal for either single-mode or multi-mode applications, this LC connector offers the precision of fusion splicing with the ease of a field-installable design, perfect for data centers, enterprise networks, and telecom environments. Each connector fits 900µm tight-buffered fiber and includes a factory-polished ferrule for low signal loss and quick deployment. The bulk packaging connectors align with TIA/EIA color standards for easy identification. Designed for high-density environments, the compact LC form factor suits patch panels and transceivers while delivering excellent insertion and return loss. Compatible with standard fusion splicing equipment, it ensures consistent, high-performance terminations that reduce rework and downtime.
- Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
- Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
- 900-micron boot conceals and protects the splice: Enables better cable management
- UV Cure Protection Sleeves: Strain relief boot protects the splice point
- Bulk Packaging: Reduces packaging waste and saves time on opening individually packaged SOCs
- Patent Number: 11,370,588
Specifications
General Info
| Color | Beige | ||
| Product Type | Splice-On Connector | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Beige | ||
| Connector Color | Beige | ||
| Standard | RoHS;Telcordia GR-328 | ||
| UPC Number | 662875107286 |
Dimensions
| Product Depth US | 0.5 in | ||
| Product Height US | 0.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 0.5 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | LC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM1 | ||
| Fiber Size | 62.5/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Typical Insertion Loss | 0.25 dB | ||
| Return Loss | 35 dB | ||
| Splice Type | Fusion |
Resources (6)
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9GD-50W | Ortronics
Bulk pack of 50 LC 900um Splice-on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9SD-09 | Ortronics
Bulk pack of 50 LC 900um Splice-on Connectors

