4 RU Q-Series High Density Rack-Mount Fiber Enclosure - TAA Compliant
EQ04U-KHC-TAA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TAA Compliant Q-Series High Density (HD) Fiber Enclosure is designed to deliver superior network performance, with a variety densities and connector options for maximum compatibility. The Enclosure's unique modular fiber solution is engineered with installation efficiency and performance in mind, providing proper fiber optic cable management, protection and organization for fiber patch cords, trunks, splices, and connectors. This enclosure is compatible with all pre-terminated LM4 cassettes, M4 Splice Cassettes, HDFP adapter panels, and coordinated trunks, providing the flexibility to design and install in any application. This enclosure delivers a tremendous spectrum of densities and flexible configurations, from 96 fiber with LC connectivity to 192 fiber with MDC per Rack Unit (RU).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The TAA Compliant Q-Series High Density (HD) Fiber Enclosure is designed to deliver superior network performance, with a variety densities and connector options for maximum compatibility. The Enclosure's unique modular fiber solution is engineered with installation efficiency and performance in mind, providing proper fiber optic cable management, protection and organization for fiber patch cords, trunks, splices, and connectors. This enclosure is compatible with all pre-terminated LM4 cassettes, M4 Splice Cassettes, HDFP adapter panels, and coordinated trunks, providing the flexibility to design and install in any application. This enclosure delivers a tremendous spectrum of densities and flexible configurations, from 96 fiber with LC connectivity to 192 fiber with MDC per Rack Unit (RU).
- TAA Compliant: Ensures the Q-Series High Density Rack-Mount Fiber Enclosure, originates from an approved Trade Agreement Act country.
- Maximize Versatility & Performance: One enclosure supports the broadest range of densities, flexible configurations, industry-leading fiber performance, and connectivity options to meet virtually any data center or building network application.
- Density Options for Every Challenge: Supports up to 768 fibers/RU with 24-fiber MPO, 192 fibers/RU with acclAIM or MDC (VSFF) connectors, and 96 fibers/RU with LC (SFF) connectors—providing flexible density options for diverse network needs.
- Straightforward Splicing: Reliable fiber connections with splice cassettes, pigtails, trays, and splice-on connectors for flexible, high-performance installations.
- Connectivity Options: Supports LC, MDC, SC, MPO, and acclAIM connectivity for applications from wiring closets to large data centers. acclAIM provides direct multifiber connectivity without cassettes, reducing loss, labor, and complexity.
- Simplified Polarity: Universal polarity ensures the correct cassette, pin, and gender configuration every time. The acclAIM connector further simplifies deployment by eliminating pin, gender, and polarity concerns.
- Rugged Reliability: The all-steel construction has been engineered to hold up under the rigors of long-term use, moves, adds, and changes, which ensures that the life cycle can match the flexibility of the connectivity.
Specifications
General Info
| Color | Black | ||
| Product Type | Fiber Enclosure | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Removable Cover | ||
| Standard | RoHS | ||
| UPC Number | 662875107996 |
Dimensions
| Product Depth US | 19.18 in | ||
| Product Height US | 6.97 in | ||
| Product Width US | 17.12 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Capacity | 16 Modules | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series | ||
| Panel Configuration | Unloaded | ||
| Fiber Optic Cable Type | OM4, OM5, OS2 | ||
| Fiber Density | HD | ||
| Mounting | Rack Mount | ||
| Rack Units | 4 U | ||
| Single/Multimode | Multimode/Single-mode |
Resources (6)
Installation Instructions
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACCESS-01U-MQ | Ortronics
Infinium Access, 1 RU, Fiber Enclosure - Quad MDC to acclAIM (288 Fiber)
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INFC04U-M4-E | Ortronics
4U Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INFC02U-M4-E | Ortronics
4U Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face


