4 RU Q-Series Magnesium High Density Rack-Mount Fiber Enclosure
EQ04U-KHL-M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Q-Series Magnesium High Density (HD) Fiber Enclosure is designed to deliver superior network performance, with a variety densities and connector options for maximum compatibility. The Enclosure's unique modular fiber solution is engineered with installation efficiency and performance in mind, providing proper fiber optic cable management, protection and organization for fiber patch cords, trunks, splices, and connectors. The clear acrylic door provides a clean and beautiful aesthetic while enables visibility to the cables, without having to open the enclosure. This enclosure is compatible with all pre-terminated LM4 cassettes, M4 Splice Cassettes, HDFP adapter panels, and coordinated trunks, providing the flexibility to design and install in any application. This enclosure delivers a tremendous spectrum of densities and flexible configurations, from 96 fiber with LC connectivity to 192 fiber with MDC per Rack Unit (RU).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Q-Series Magnesium High Density (HD) Fiber Enclosure is designed to deliver superior network performance, with a variety densities and connector options for maximum compatibility. The Enclosure's unique modular fiber solution is engineered with installation efficiency and performance in mind, providing proper fiber optic cable management, protection and organization for fiber patch cords, trunks, splices, and connectors. The clear acrylic door provides a clean and beautiful aesthetic while enables visibility to the cables, without having to open the enclosure. This enclosure is compatible with all pre-terminated LM4 cassettes, M4 Splice Cassettes, HDFP adapter panels, and coordinated trunks, providing the flexibility to design and install in any application. This enclosure delivers a tremendous spectrum of densities and flexible configurations, from 96 fiber with LC connectivity to 192 fiber with MDC per Rack Unit (RU).
- Enhanced Visibility: A clear acrylic door and magnesium paint, along with the split-top cover, provide improved visibility when working within the enclosure.
- Maximize Versatility & Performance: One enclosure supports the widest range of densities, flexible configurations, top-tier performance across all fiber classes, and connectivity options for any data center or building network application.
- Density Options To Meet Every Challenge: Up to 768 fibers/RU (24F MPO), 192 fibers/RU (acclAIM & MDC), and 96 fibers/RU (LC) — scalable solutions to match any fiber density requirement.
- Straightforward Splicing: High-performance splicing bridges bulk fiber and connectivity. Options include splice cassettes, pigtails, trays, and splice-on connectors—ideal when pre-terminated solutions aren’t feasible.
- Connectivity Options: Q-Series HD Enclosure supports LC, MDC, SC, MPO, and acclAIM—ideal for wiring closets to data centers. acclAIM offers cassette-free, low-loss, high-efficiency multifiber connectivity with simplified design and installation
- Simplified Polarity: Q-Series HD uses universal polarity for correct cassette, pin, and gender every time. With acclAIM connectors, it eliminates polarity, pin, and gender concerns entirely—making deployment faster and error-free.
- Rugged Reliability: The all-steel construction has been engineered to hold up under the rigors of long-term use, moves, adds, and changes, which ensures that the life cycle can match the flexibility of the connectivity.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Fiber Enclosure | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Removable Cover | ||
| Standard | RoHS | ||
| UPC Number | 662875108795 |
Dimensions
| Product Depth US | 19.18 in | ||
| Product Height US | 6.97 in | ||
| Product Width US | 17.12 in | ||
| Product Weight US | 24.0 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Capacity | 4 Modules | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Panel Configuration | Unloaded | ||
| Fiber Optic Cable Type | OM4, OM5, OS2 | ||
| Fiber Density | HD | ||
| Mounting | Rack Mount | ||
| Single/Multimode | Multimode/Single-mode |
Resources (7)
Installation Instructions
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPU6KTR | Connectrac
6-Foot Express Under-Carpet Kit Tamper-Resistant
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRKIV | Pass and Seymour
Rotary R Series Replacement Knob
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FX-XP-RIF | Connectrac
Rough-In Frame
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA399GRYCC10 | Pass and Seymour
Plug and Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SRVMD710DD-B | Ortronics
The SRVM, 7'H x 4''W, Double-Sided (Door and Latch) delivers simplicity, rugged design, versatile support, and PDU mounting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560WH | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.














