10M Aqua CORE acclAIM Trunk Plenum 96 Fiber OM4 AIM-AIM
CAMAMC630JEMMY010M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture. Replacing cassette-based solutions with direct connections, providing one-to-one cassette functionality, design, and administration⎼without the cassette, eliminating extra components and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of duplex VSFF patch cord connectors by means of a ““conversion adapter," or by mating two acclAIM connectors together when breakout is not required. This Multimode 96 Fiber pre-terminated trunk assembly can work within nearly any fiber base architecture, with up to 47% faster install. acclAIM allows you to reimagine network infrastructure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
| Color | Aqua | ||
| Product Type | Cable Assembly | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | acclAIM | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Features | Direct Mating Breakout | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E |
Dimensions
| Cable Length | 10 m | ||
| Product Length US | 10.0 m | ||
| Product Weight US | 3.3 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 12 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | acclAIM | ||
| Connector 2 | acclAIM | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fanout Cables | 12 | ||
| Number of Fibers | 96 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | C | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Return Loss | 40 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0102B2JYD1001M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0102B2EAD1010M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205ANM08T-A | Ortronics
Infinium Access, Quad MDC to acclAIM, Adapter - 3 Pack
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2JYD0005M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2JY2A001M | Ortronics
Core Duplex Patch Cord 2mm OS2, Riser or Plenum, Yellow, Bulk Packaging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L4-0101B2EAD1010M | Ortronics
Infinium LC to LC Duplex Patch Cords, 2 mm, OM4 Plenum.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2EAD0010M | Ortronics
InfiniumLC to SC Duplex Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EA2B003M | Ortronics
Core Duplex Patch Cord, 2 mm, OM4, Aqua, Plenum or Riser, Bulk Packaging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VLB-1-02-00 | Ortronics
SC & LC Low Loss Miniaturized Loopback

