1M Aqua Infinium ULTRA LC Uniboot to MDC OM4 Duplex Plenum
L3-802JA2EAB1001M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured MDC, Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in two performance tiers; Infinium Ultra and Infinium Core. Each tier is available in Single-mode and Multimode. MDC offers ultra-dense patching configurations and simplifies moves, adds, and changes, without sacrificing performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Improved Density: The MDCs connector design has a dramatically reduced ferrule pitch from duplex LC connectors, allowing for up to 3 times greater density than LC. Reduces the overall number of fiber cables and cable density.
- Simple installation/removal: The push-pull release boot offers 1.5 inches of finger space for easy removal, cutting removal times by 60%. The single connector with duplex ferrules simplifies installation, reducing insertion times by over 40%.
- Quick Polarity Swap: Simply pull the boot away from the connector down the cord jacketing, rotate the boot 180 degrees and slide it back into place. No tools or exposed fibers, just quick and easy polarity swaps
- Compatible with Infinium acclAIM: MDC Patch Cords work with this leading pre-terminated fiber solution, allowing Direct Mating Breakout and eliminating pin or polarity issues, while offering the lowest optical loss from pre-terminated fibers.
Specifications
General Info
| Color | Aqua | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | Black, White | ||
| Features | Reversible Polarity | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E | ||
| Compliance | RoHS |
Dimensions
| Cable Length | 1 m | ||
| Product Length US | 1.0 m | ||
| Outside Diameter | 2 mm |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connector 1 | LC Male | ||
| Connector 2 | MDC Male | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.15 dB | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Jacket Rating | Plenum OFNP-Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | -10°-50°C, 14°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 14 °F | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 15-85% RH (Non-Condensing) | ||
| Performance Level/Tier | Ultra | ||
| Return Loss | 40 dB | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | 5° - 140° F |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2JYD0007M | Ortronics
Infinium CoreDuplex Patch Cord 2mm OS2, Riser or Plenum, Yellow
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WQS-01P | Ortronics
Q-Series 1, 2 & 4 Panel Standard Density Wall Mount Fiber Enclosures
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EAD0005M | Ortronics
Core 1M 2MM DX OM4 RI AQ LC LC AB
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S1J-TEST-KIT-OS2 | Ortronics
SN Test Kit

