Mighty Mo® 20 Base Dust Cover For 24"D MM20 Channel Racks - White
MM20BDC24-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Base Dust Covers are thoughtfully designed to seamlessly complement Mighty Mo 20 Channel Racks. These dust covers effectively prevent the accumulation of debris and dust within the rack base, ensuring a clean and organized appearance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dust Prevention: Each cover is designed to prevent dust and debris from accumulating in the base of the rack.
- Precise Fit: The Mighty Mo 20 base dust covers are designed to pair perfectly with Mighty Mo 20 channel racks, covering the bottom cavity.
- Easy Installation: Simply place the Mighty Mo 20 Base Dust Cover on top of the base angles of the Mighty Mo 20 Channel Rack.
- Cable Passthrough: The base is scored for bending to provide a clear path to pass the cables from the floor up to the rack channel .
Specifications
General Info
| Color | White | ||
| Product Type | Dust Cover | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875217190 |
Dimensions
| Product Depth US | 24.63 in | ||
| Product Height US | 0.55 in | ||
| Product Width US | 23.37 in | ||
| Product Weight US | 9.0 lb |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Bottom | ||
| Compatibility | Mighty Mo | ||
| Frame | Channel | ||
| Mounting | Horizontal | ||
| Mounting Rail Spacing | 19 in |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWMR18RUPL-26-26 | Ortronics
The Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20BDC30-B | Ortronics
6 in Base Dust Covers for MM20 Channel Racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20830-B | Ortronics
Mighty Mo 20 channel racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20706-B | Ortronics
Mighty Mo 20 channel racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWMRK26RU | Ortronics
VERTICAL RAIL KIT FOR SWING-OUT WALL-MOUNT CABINET
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20BUSMB12-W | Ortronics
Mount Starline Track Busway to Mighty Mo 20 Channel and 4-Post racks.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20730ADJ38-W | Ortronics
Mighty Mo 20 4-Post Adjustable Rack, Adjustable After Being Bolted Down.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMSD-4RU-36-B | Ortronics
4RU VERTICAL WALL-MOUNT CABINET, SPLIT DOOR
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWM18RUPL-26-26 | Ortronics
SWING-OUT WALL-MOUNT CABINETS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20ADJ4HM-B | Ortronics
MM20 HORIZONTAL 4-POST FRONT TO REAR RACK CABLE MANAGER
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMBPLL | Ortronics
Back Pan Lever Lock™ Kit for Vertical Wall-Mount Cabinet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20BUSMBADJ-W | Ortronics
Mount Starline Track Busway to Mighty Mo Adjustable racks.
