SRVM, Standard EIA Rack, Double Sided Vertical Manager with Doors 7'x6''
SRVMD706DD-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounts to the side of a standard EIA rack. The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager. Dual hinged doors, and snap on hinged covers allow easy access during moves, add, and changes. Available in single-sided and double-sided versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Mounts to the side of a standard EIA rack. The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager. Dual hinged doors, and snap on hinged covers allow easy access during moves, add, and changes. Available in single-sided and double-sided versions.
- Solid Metal Body and Door: Rugged construction ensures reliable cable infrastructure support, management, and routing.
- Simple Dual Pin Design: The SRVM door opens from either side or can be removed entirely
- Front and Rear Doors: Provide a clean aesthetic while ensuring cables stay in the vertical manager channel.
- Free Standing Manager: The SRVM can stand on its own, while being installed, enabling single person installation.
- Single-Tool Installation: Simplify and speed up setup and installation.
- Better Cable Management: Patented cable management fingers offer generous flex to insert cables easily, while offering complete support of cables.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Clean Aesthetics, Flexible Fingers, Hinged Door, Knockouts, Quick Install | ||
| Included | Cable Management Spools, Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875107828 |
Dimensions
| Product Depth US | 24.0 in | ||
| Product Height US | 7.0 FT | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 44.9 lb |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | EIA 2-Post, EIA 4-Post | ||
| Mounting | Vertical | ||
| Mounting Type | Bolt | ||
| Rack Units | 45 U |
Resources (10)
Data Sheet
Installation Instructions
Brochure
BIM Models
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560WH | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.





