Elevate Your Connectivity
Unlock the full potential of your home network with our sleek and spacious Plastic 15" Enclosure with deep trim and hinged cover. Designed to meet all your networking and smart home needs, this versatile enclosure offers a simplified solution for managing home network wiring in both single-family homes and high-density living environments.
Key Features
• Spacious Interior: 6.2" depth fits ISP modems, routers, and switches.
• Effortless Installation: One-piece trim ring, T15 star bit, and four cabinet screws included for quick setup.
• Uninterrupted Connectivity: Materials permit seamless Wi-Fi signal passage.
• Organized Setup: Knockouts for cable management and compatibility with Legrand's power kit and electrical boxes.
• Versatile Compatibility: Universal mounting grid supports third-party products without extra brackets.
• Proudly Made in the USA: UL Listed durable ABS plastic ensures long-term protection.
• Optimal Cooling: Extra venting on the door prevents overheating.
Why Choose Our Enclosure?
On-Q offers durable, efficient enclosures for your home network. Our enclosures ensure a clean setup with enhanced connectivity, easy installation, uninterrupted Wi-Fi, and universal compatibility. Made in the USA, On-Q enclosures keep your network organized, efficient, and secure.