text.skipToContent text.skipToNavigation
Clarity® Snap™ Pre-terminated Copper Cabling

Quick and reliable data center installations

The Clarity SNAP Copper Cabling System offers the above-the-standards performance of Clarity connectivity in a custom terminated cable assembly system that’s ready to plug and go. Its innovative modular design combines high performance and installer friendly features with the quick deployment and reliability of a factory terminated and tested cabling system.

Download the product guide for a detailed product and specification information.


See how Central DuPage Health System used Clarity SNAP to quickly deploy new network infrastructure.

The Clarity SNAP terminated horizontal cabling system includes cable assemblies, workstation jacks and patch panels:

  • Horizontal cable assemblies include an identification label with part number, performance lever and serialized quality assurance number for future traceability.
  • Patch panels are available in your choice of six-port module patch panels or individual jack panels. Both options offer improved rear cable management with the addition of an adjustable depth rear management bar.
  • Workstation jacks are available in Category 6A and 6 performance and are compatible with Ortronics® faceplates and surface mount boxes.
  • Port replication cable sets and panels provide a quick and easy pre-tested option for enabling a separate patch panel to act as the administrative cross connect for servers and switches.