SWING-OUT WALL MOUNT CABINETS - 26RU - Solid Door
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Swing-Out Wall-Mount (SWM) and Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in
deep for medium to large network equipment. The cabinets are made of rugged welded steel and feature locking doors for PCI compliance in retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is at a premium.
The Legrand SWM Series wall mount cabinets are available in 12, 18 & 26 RU options and either solid, perferated or plexi doors.
- Perforated Door
- Plexiglass Door
- Solid Door
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Swing-Out Wall-Mount (SWM) and Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in
deep for medium to large network equipment. The cabinets are made of rugged welded steel and feature locking doors for PCI compliance in retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is at a premium.
The Legrand SWM Series wall mount cabinets are available in 12, 18 & 26 RU options and either solid, perferated or plexi doors.
- UL2416 load rated
- PCI Compliant
- Full swing handle
- Reversible hinged solid front locking door
- Vented sides with mounting locations for optional cooling fans
- Reversible rails for network or server configurability
- 12-24 threaded and square punched mounting holes
- Cable knockouts at top and bottom of fixed rear pan
- Large cutout in rear pan for access to wall
- 2 reversible mounting rails
- 2 front door lock keys
- 8 cable management rings
- Owner's manual
Specifications
| Color | Black | ||
| Product Type | Cabinet | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Solid Door | ||
| Included | Mounting Hardware | ||
| Number of Knockouts | 3 | ||
| Warranty Type | 5-Year | ||
| Standard | UL2416 | ||
| UPC Number | 662875015673 |
| Product Depth US | 26.0 in | ||
| Product Height US | 45.92 in | ||
| Product Width US | 26.0 in | ||
| Rack Depth | 28 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Cable Entry | Back, Top | ||
| Frame | Adjustable | ||
| Load Capacity | 300 lb | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 26 U | ||
| Static Load Capacity | 200 lb |
Resources (14)
Installation Instructions
Instruction Sheet
Specifications
Customer Drawing No.
Visio Stencil
Catalog
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1




