Menu
Search
Menu
Narrow Metal Telephone Outlet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Size: Narrow
Style: Smooth
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121704
UR: No
Technical Information
Material: 302/304 Stainless Steel
Country Of Origin
Country Of Origin: UNITED STATES OF AMERICA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit